IESNA:LM-63-2002
[TEST]P1291108
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-16)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS05R65W2N902765DE010 E3D1LI_4000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R65 optic, 4000K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]479
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 5.9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
585.3 581 571.5 560.5 549.7 541.4 535.3 530.4 526.1 521.7
517.6 513.1 508.3 502.6 496.5 489.2 480.6 471.1 460.9 450.1
440 429.8 420.5 410.9 399.7 386.7 371.1 352.4 331.4 308.9
285.5 259.7 234.1 220.9 208.1 182.1 156.5 132.9 109.5 97.5
87.8 71.1 58.1 35.8 22.8 13.4 4.9 1 0.6 0.4
0.4 0.4 0.2 0.2 0.2 0 0 0 0 0
0 0 0
